??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-328666-3
Bill of material
2-328666-3
PN
Part Number
2-328666-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2-328666-3
TEINTERNALDESCRIPTION
TE Internal Description
FERRULE, PLTD
COMPATIBLEWITHRFCABLETYPE
Compatible with RF Cable Type
21-598, RG 174, RG 179A, RG 187, RG 188
CONNECTORTYPE
Connector Type
Coaxial Contacts
BODYPLATINGMATERIAL
Body Plating Material
Silver
FERRULEMATERIAL
Ferrule Material
Copper Alloy
FERRULEPLATINGMATERIAL
Ferrule Plating Material
Silver
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
3.05 mm [ .12 in ]
PACKAGINGMETHOD
Packaging Method
Carton