피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
English
English
2-530666-2
TE Connectivity
Connectors
PCB Connectors_new
Card Edge Connectors
Standard Edge Connectors
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{teconnectivity/connectors/pcb_connectors_new/card_edge_connectors/standard_edge_connectors/2_530666_2.prj},{NB=2-530666-2},{PN=2-530666-2},{NUMBEROFPOSITIONS=10},{NUMBEROFDUALPOSITIONS=10},{NUMBEROFROWS=2},{CONTACTCURRENTRATINGMAXA=5},{PACKAGINGQUANTITY=210},{SHA256=ht+EbvLEsC2yEY02DkKOQcBA4TjbPJJ628e0TgiGKoc=},{INAME=22d5306662d2},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-530666-2
Bill of material
2-530666-2
PN
Part Number
2-530666-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2-530666-2
TEINTERNALDESCRIPTION
TE Internal Description
CONN LOW PRO 10 POS 156X200CL
CONNECTORSYSTEM
Connector System
Board-to-Board
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
10
NUMBEROFDUALPOSITIONS
Number of Dual Positions
10
NUMBEROFROWS
Number of Rows
2
CONNECTORCONTACTLOADCONDITION
Connector Contact Load Condition
Fully Loaded
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
CONNECTORPROFILE
Connector Profile
Low
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
PCBCONTACTTERMINATIONAREAPLATINGMATERIALFINISH
PCB Contact Termination Area Plating Material Finish
Bright
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUM
Contact Mating Area Plating Material Thickness
.76
um
CONTACTTYPE
Contact Type
Socket
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
With
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
5
A
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
2.54 um [ 100 uin ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
3.81 mm [ .15 in ]
PCBMOUNTRETENTION
PCB Mount Retention
Without
PANELMOUNTFEATURE
Panel Mount Feature
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
CONTACTRETENTIONTYPEWITHINHOUSING
Contact Retention Type Within Housing
Locking Lance
MATINGALIGNMENT
Mating Alignment
Without
MATINGRETENTION
Mating Retention
Without
CENTERLINEPITCH
Centerline
3.96 mm [ .156 in ]
Pitch
HOUSINGCOLOR
Housing Color
Green
HOUSINGMATERIAL
Housing Material
Glass Filled Polyester
CONNECTORHEIGHT
Connector Height
11.68 mm [ .46 in ]
ROWTOROWSPACING
Row-to-Row Spacing
5.08 mm [ .2 in ]
CARDSLOTDEPTH
Card Slot Depth
7.49 mm [ .29 in ]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-55 - 105
C
CIRCUITAPPLICATION
Circuit Application
Power
PACKAGINGQUANTITY
Packaging Quantity
210
PACKAGINGMETHOD
Packaging Method
Tray
COMMENT
Comment
Intercontact Keying Plug Part Number 650025-2.