??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-530689-6
Bill of material
2-530689-6
PN
Part Number
2-530689-6
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2-530689-6
TEINTERNALDESCRIPTION
TE Internal Description
CONN LOW PRO 22 POS 156X200CL
CONNECTORSYSTEM
Connector System
Board-to-Board
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
22
NUMBEROFDUALPOSITIONS
Number of Dual Positions
22
NUMBEROFROWS
Number of Rows
2
CONNECTORCONTACTLOADCONDITION
Connector Contact Load Condition
Fully Loaded
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
CONNECTORPROFILE
Connector Profile
Low
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
PCBCONTACTTERMINATIONAREAPLATINGMATERIALFINISH
PCB Contact Termination Area Plating Material Finish
Bright
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUM
Contact Mating Area Plating Material Thickness
.76 um
CONTACTTYPE
Contact Type
Socket
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
With
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
5 A
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
2.54 um [ 100 uin ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
3.81 mm [ .15 in ]
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Mounting Ears
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Mounting Ears
PCBMOUNTRETENTION
PCB Mount Retention
With
PANELMOUNTFEATURE
Panel Mount Feature
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MATINGALIGNMENT
Mating Alignment
Without
MATINGRETENTION
Mating Retention
Without
CONTACTRETENTIONTYPEWITHINHOUSING
Contact Retention Type Within Housing
Locking Lance
CENTERLINEPITCH
Centerline
3.96 mm [ .156 in ] Pitch
HOUSINGCOLOR
Housing Color
Green
HOUSINGMATERIAL
Housing Material
Glass Filled Polyester
CONNECTORHEIGHT
Connector Height
11.68 mm [ .46 in ]
ROWTOROWSPACING
Row-to-Row Spacing
5.08 mm [ .2 in ]
CARDSLOTDEPTH
Card Slot Depth
7.49 mm [ .29 in ]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-55 - 105 C
CIRCUITAPPLICATION
Circuit Application
Power
PACKAGINGQUANTITY
Packaging Quantity
90
PACKAGINGMETHOD
Packaging Method
Box
COMMENT
Comment
For 1.02 [.040] diameter hole.