??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-530745-1
Bill of material
2-530745-1
PN
Part Number
2-530745-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2-530745-1
TEINTERNALDESCRIPTION
TE Internal Description
MINI BX RCPT ASSY 110P SEALED
MILSPEC
Mil-Spec
M55302119-10
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Receptacle
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
STACKABLE
Stackable
No
NUMBEROFROWS
Number of Rows
2
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
110
POSTSIZE
Post Size
.20 x .46 mm [ .008 x .018 in ]
CONTACTBASEMATERIAL
Contact Base Material
Beryllium Copper
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin-Lead
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
50 uin
CONTACTTYPE
Contact Type
Socket
CONTACTLAYOUT
Contact Layout
Staggered
TERMINATIONPOSTTAILLENGTHMM
Termination Post & Tail Length
3.56, 4.83 mm
TERMINATIONPOSTTAILLENGTHIN
Termination Post & Tail Length
.14, .19 in
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarized
PCBMOUNTRETENTION
PCB Mount Retention
Without
CENTERLINEPITCH
Centerline
1.27 mm [ .05 in ] Pitch
HOUSINGCOLOR
Housing Color
Gray
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
CONNECTORHEIGHT
Connector Height
5.46 mm [ .215 in ]
ROWTOROWSPACING
Row-to-Row Spacing
3.81 mm [ .15 in ]
ASSEMBLYPROCESSFEATURE
Assembly Process Feature
None
PACKAGINGQUANTITY
Packaging Quantity
3
PACKAGINGMETHOD
Packaging Method
Package
COMMENT
Comment
Also see 1-530745-0 unsealed version,