??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-583861-1
Bill of material
2-583861-1
PN
Part Number
2-583861-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2-583861-1
TEINTERNALDESCRIPTION
TE Internal Description
TW-LEAF CRP HSG. 50 POS.
CONNECTORPRODUCTTYPE
Connector Product Type
Housing
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
NUMBEROFDUALPOSITIONS
Number of Dual Positions
50
HOUSINGMATERIAL
Housing Material
Polyester GF
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0