??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-767004-8
Bill of material
2-767004-8
PN
Part Number
2-767004-8
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2-767004-8
TEINTERNALDESCRIPTION
TE Internal Description
MICT,RECPT,266,ASSY,.025,REC
GROUNDCOMPONENTTYPE
Ground Component Type
Ground Bus
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Receptacle
CONNECTORSYSTEM
Connector System
Board-to-Board
HEADERTYPE
Header Type
Header Only
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
266
STACKABLE
Stackable
No
NUMBEROFCOLUMNS
Number of Columns
133
NUMBEROFROWS
Number of Rows
2
NUMBEROFPOWERPOSITIONS
Number of Power Positions
7
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
266
BOARDTOBOARDCONFIGURATION
Board-to-Board Configuration
Mezzanine
OPERATINGVOLTAGEVAC
Operating Voltage
30 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
7 VDC
IMPEDANCEOHM
Impedance
50 Ohm
INSULATIONRESISTANCEMOHM
Insulation Resistance
2 MOhm
DATARATEGBS
Data Rate
10 Gbs
DIFFERENTIALSIGNALING
Differential Signaling
Yes
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin-Lead
CONTACTSHAPEFORM
Contact Shape & Form
Dual Beam
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold or Palladium Nickel or Performance Based
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.76 um [ 30 uin ]
CONTACTTYPE
Contact Type
Socket
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
11.5 A
CONTACTLAYOUT
Contact Layout
Inline
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESSUIN
PCB Contact Termination Area Plating Material Thickness
150 - 250 uin
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Surface Mount
MATINGRETENTION
Mating Retention
With
MATINGALIGNMENT
Mating Alignment
Without
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTALIGNMENT
PCB Mount Alignment
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
PCBMOUNTALIGNMENTTYPE
PCB Mount Alignment Type
Locating Posts
CENTERLINEPITCH
Centerline
.64 mm [ .025 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
CONNECTORWIDTH
Connector Width
6.9 mm [ .272 in ]
CONNECTORHEIGHT
Connector Height
6.096 mm [ .24 in ]
ROWTOROWSPACING
Row-to-Row Spacing
5.79 mm [ .227547 in ]
STACKHEIGHTMM
Stack Height
6.6, 9, 10.92, 12.57, 17.96, 18.75, 20, 22.86 mm
STACKHEIGHTIN
Stack Height
.9 in
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.57 mm [ .8 in ] Recommended
CONNECTORLENGTH
Connector Length
101.6 mm [ 4 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
ASSEMBLYPROCESSFEATURE
Assembly Process Feature
None
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
ULFILENUMBER
UL File Number
E28476
AGENCYSTANDARD
AgencyStandard
CSA
ULRATING
UL Rating
Listed
CSACERTIFIED
CSA Certified
Yes
CSAFILENUMBER
CSA File Number
1195944
PACKAGINGQUANTITY
Packaging Quantity
5
PACKAGINGMETHOD
Packaging Method
Box & Tube, Tube