您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
2 mm Pitch Terminal Strips
Samtec
Connectors
Standard Board-to-Board
2mm Pitch Systems
Powered by
CAD模型選擇
TW-TH Series - TW-TH Series - 2,00 mm Flex Stack, Flexible Board Stacker, T...
06.06.2023
TW-SM Series - TW-SM Series - 2,00 mm Flex Stack, Flexible Board Stacker, S...
06.06.2023
TMM Series - 2,00 mm Low Profile Terminal Strip
07.04.2020
MTMM Series - 2,00 mm Variable Post Height Terminal Strip
07.03.2017
LTMM Series - 2,00 mm Shrouded Terminal Strip
02.11.2021
MMT Series - MMT Series - 2.00 mm Horizontal Surface Mount Terminal Strip
18.03.2021
TMMH Series - 2,00 mm Terminal Strip
26.10.2021
ZLTMM Series - 2,00 mm Shrouded Variable Stack Height Terminal Strip
20.09.2023
LS2 Series - LS2 Series - (2,00 mm) .0787'' Self Mating Hermaphroditic Stri...
02.11.2021
TMMS - 2,00 mm Fully Shrouded Quad Row Terminal Strip
29.08.2019
PTT Series - PTT Series - 2mm Press Fit Terminal Strip
06.09.2019
TSH - TSH Series - (2,00 mm) .0787" Shrouded Headers
02.11.2021
T2M Series - 2.00 mm Tiger Eye PCB Mount Terminal Strip
02.11.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎