??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 83
HELP_VARIABLE
Company
Wilo
Description
2 Poles - S1 AGI
Bill of material
2220201
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
DESCRIPTION_SHORT
Short text
Glanded pump in in-line design with flange connection
DESCRIPTION_LONG
Tender text
Single-stage glanded centrifugal pump with in-line design for pipe installation or installation on a base. Low-oscillation and low-noise monobloc design with lantern and rigidly connected standard flange motor. With forced-flow circulation, bidirectional bellows mechanical seal and cavitation-reducing impeller. From kW 37 with a cartridge mechanical seal in the back pull-out system for mechanical seal replacement without dismantling the motor. Flange with R 1/8 pressure measuring connections. All grey cast iron components are cataphoretic-coated. Pumps with motors ≥ 5.5 kW are equipped as standard with a PTC thermistor sensor for motor protection. The motor terminal box ≤ 7.5 kW can be made of metal or plastic. If a metal terminal box is absolutely necessary, please order the appropriate special variant. The motor terminal boxes > 7.5 kW are always made of metal. *Mechanical seal S1 recommended for water-glycol mixtures with glycol proportions up to max. 50 % by volume and a fluid temperature of -20 °C up to max. +90 °C ... +110 °C and also if there is oil in the water-glycol mixture.
EF023103
With oval counterflanges
0
A1
Angle to first bolt hole
°
A2
Angle to first bolt hole
°
A3
Angle electrical cabinet 1
0
B1
Thickness flange (incl. sealing edge)
mm
B2
Thickness flange (incl. sealing edge)
mm
D1
Outer diameter of flange
mm
D2
Outer diameter of flange
mm
D21
Diameter bolt hole
19 mm
D22
Diameter bolt hole
19 mm
D41
Diameter sealing edge
mm
D42
Diameter sealing edge
mm
DM
Diameter motor
mm
DN1
Nominal inner diameter
mm
DN2
Nominal inner diameter
mm
DO1
Outer pipe diameter connection
mm
DO2
Outer pipe diameter connection
mm
F1
Thickness sealing edge
3 mm
F2
Thickness sealing edge
3 mm
HD
Diameter pump housing
mm
K1
Pitch circle
mm
K2
Pitch circle
mm
L1
Connection length
mm
L2
Connection length
mm
LE1
Height pump housing
mm
LE2
Centre connection to end motor
mm
LE3
Length electrical cabinet
mm
LE4
Distance connection to beginning of motor
mm
LE5
Distance to centre connection
mm
LE6
Distance connection to electrical cabinet
mm
LE7
Length to top side electrical cabinet
mm
LE8
Width electrical cabinet
mm
N1
Number of bolt holes
N2
Number of bolt holes
Z1
Working length
mm
Z2
Working length
mm
DIAMD1
Dimensions
mm
H1
Dimensions
mm
X
Dimensions
mm
DA1
Dimensions
mm
C
Dimensions
mm
D3
Dimensions
S1
Dimensions
S2
Dimensions
mm
Y1
Dimensions
mm
Y2
Dimensions
mm
FD
Dimensions
L5
Dimensions
mm
HB1
Dimensions
mm
HB2
Dimensions
mm
LA
Dimensions
mm
LC
16.000 mm
LC2
LD1
mm