??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Electric Solenoid Valves
Description
2" SS Valves
Bill of material
SZW-50-12VDC
SKU
POSITION
NC
PORT_SIZE
2" Female NPT
VOLTAGE
BODY_MATERIAL
Stainless Steel
COMPONENTS
Stainless Steel
SEAL_MATERIAL
Viton® Diaphragm
ORIFICE_SIZE
50 mm
TEMP_RANGE
15 to 250° F / -10 to 120°C
PRESSURE_RANGE
FLOW_RATE
Cv 45 (Appx 345 GPM @ 60 PSI)
POWER
COIL_CONNECTION
WEIGHT
6 lb 9 oz
SUITABLE_MEDIA
*Water - Air - Fuel - *Etc
LINK
https://www.electricsolenoidvalves.com/2-inch-12v-dc-stainless-steel-electric-solenoid-valve/