??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
BELIMO EMEA
Description
2-way Globe valve, Flange, PN 16
Bill of material
H6200W630-S7
SA010ID04
Manufacturer name
Belimo
SA810ID03
Order number / Reference number
PREVIEW
Preview
LOD
Level of geometry
SA810ID10
Description text
SA700ID28
Nominal size
SA700ID30
Nominal pressure PN
16
SA700ID06
kvs value
m³/h
SA700ID04
Valve assembly type
Control valve assemblies with actuator b) (two-, three-, four-way valves/three-, four-way mixing valves)
SA700ID26
Product description
SA700ID07
max. operating temperature
120 °C
SA700ID08
max. operating pressure
16 bar
SA700ID40
Permitted media
Wasser mit Glykol bis max. 50% vol.
SA700ID41
Manual override on the valve available
No
SA700ID42
max. Glykolanteil des Mediums
50
SA200ID03
Body types
2-way
SA300ID03
Body connection variants
Flange
SA400ID03
Body material
Grey iron
SA450ID03
Surface
Protective coating
SA010ID02
Sheet number of the guideline
2