??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
80/20
Description
20-4107, 20-4107-Black - 20 s 2 Hole Joining Strip
Bill of material
20-4107
PN
Part Number
SERIES
20
MATERIAL
Aluminum
GRADE
6105-T5
FINISH
B1
18.00 mm
C1
4.00 mm
D1
9.00 mm
H1
5.56 mm
A
40.00 mm
B
18.00 mm
C
20.00 mm
D
10.00 mm
E
9.00 mm
F
5.56 mm
G
4.00 mm
WEIGHT
.005
COLOR