??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
200-36
Bill of material
200-3601-3
CNSORDERNO
Item Number
200-3601-3
u
A
Bending dimension
20
u
mm
B
20
u
mm
C
(24)
u
mm
D
32
u
mm
E
16
u
mm
F
5.5
u
mm
G
11
u
mm
H
18
u
mm
MAT
Material/Finish
Polyamide/Black