??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bird
Description
200-DD Series 2 Way Power Divider - Low PIM Couplers
Bill of material
200-DD-FFN-2
PN
Part Number
200-DD-FFN-2
ITEM
Item
2 Way Power Divider
FR
Frequency Range
698 ~ 2700MHz
IL
Insertion Loss
0.4 dB
RL
Return Loss
20.0 dB min
ISOLATION
Isolation
20.0 dB min
PIMD
153 dBc @ 2tone x 43dBm
POWER
Power
200 W max
IMPEDANCE
Impedance
50 Ω
OT
Operating temperature
-10 °C to 60 °C
RFC
RF Connector
N-Female
FINISH
Finish
Black Color Epoxy
A
0.768 Inch
B
0.768 Inch
C
2.874 Inch
D
4.410 Inch
E
2.559 Inch
F
0.906 Inch
G
0.453 Inch
H
1.280 Inch
I
0.659 Inch
J
1.240 Inch
K
0.118 Inch
L
0.118 Inch
M
4-M3.0 TAP DP7.0