??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2000516-4
Bill of material
2000516-4
PN
Part Number
2000516-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2000516-4
TEINTERNALDESCRIPTION
TE Internal Description
ASY,PLUG,SIZE 19,4 POS,COMP N
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
RACKPANELCONNECTORSHELLSIZE
Rack & Panel Connector Shell Size
19
KEYINGCODE
Keying Code
N
NUMBEROFPOSITIONS
Number of Positions
4
RELEASESTYLE
Release Style
Rear
SHELLPLATINGMATERIAL
Shell Plating Material
Electroless Nickel
CONTACTTYPE
Contact Type
Socket
RACKPANELCONNECTORCONTACTSIZE
Rack & Panel Connector Contact Size
8
RACKPANELCONNECTORCONTACTSTYLE
Rack & Panel Connector Contact Style
Quadrax
CONTACTARRANGEMENTCODE
Contact Arrangement Code
4Q4
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)