??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2000890-2
Bill of material
2000890-2
PN
Part Number
2000890-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2000890-2
TEINTERNALDESCRIPTION
TE Internal Description
Fortis Zd 3Pr 10Col RA Left Module Assy
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Board-to-Board
CONNECTORSTYLE
Connector Style
Plug
SHROUDSTYLE
Shroud Style
Partially Shrouded
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
90
NUMBEROFROWS
Number of Rows
9
NUMBEROFCOLUMNS
Number of Columns
10
BACKPLANEARCHITECTURE
Backplane Architecture
Traditional Backplane
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
GUIDELOCATION
Guide Location
Left
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5 A
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
.075 mm [ 1.9 in ] Pitch
NUMBEROFSHROUDEDSIDES
Number of Shrouded Sides
3
ROWTOROWSPACING
Row-to-Row Spacing
1.4 mm [ .055 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
CIRCUITAPPLICATION
Circuit Application
Signal