??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
20021121 - Unshrouded Header, Vertical, Surface Mount
Bill of material
20021121-00004T1LF
PN
Part Number
20021121-00004T1LF
SERIES
Series
20021121
PO
Post Option
RC
Reverse Code
0 - Standard
MLA
Mating Length (Dim A)
0 - 3.05mm mm
N
N - Number of Positions per Row
PAOPT
Packaging Options
PLOPT
Plating Options
LF
Lead Free Option
LF - Lead Free
X
Dim X
2.54 mm
Y
Dim Y
1.27 mm
Z
Dim Z
0.00 mm