??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2004-171 - Insulation stop 0.25 - 0.5 mm² 5 pieces / strip
Bill of material
2004-171
BESTNR
Item-No.
2004-171
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.25 - 0.5 mm²
HOEHE
Height
9.80 mm
BREITE
Width
30.22 mm
TIEFE
Depth
6.40 mm
FARBE
Color
light grey
GEWICHT
Weight
0.900 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14