您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
2007782-3
TE Connectivity
Connectors
PCB Connectors_new
Backplane Connectors
High Speed Backplane Connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{teconnectivity/connectors/pcb_connectors_new/backplane_connectors/high_speed_connectors/2007782_3.prj},{NB=2007782-3},{PN=2007782-3},{NUMBEROFSIGNALPOSITIONS=60},{NUMBEROFPAIRS=30},{NUMBEROFPOSITIONS=90},{NUMBEROFROWS=9},{NUMBEROFCOLUMNS=10},{NUMBEROFGROUNDPOSITIONS=30},{OPERATINGVOLTAGEVAC=30},{OPERATINGVOLTAGEVDC=30},{IMPEDANCEOHM=100},{NUMBEROFDIFFERENTIALPAIRSPERCOLUMN=3},{NUMBEROFSHROUDEDSIDES=3},{PCBTHICKNESSRECOMMENDEDMM=1},{SHA256=pfCrkL+rvmhBGzegrYDFsVIWb51cBiLVzzj41f/waF4=},{INAME=20077822d3},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2007782-3
Bill of material
2007782-3
PN
Part Number
2007782-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2007782-3
TEINTERNALDESCRIPTION
TE Internal Description
IMP100S,H,V3P10C,RG,LEW46,5.5
CONNECTORSYSTEM
Connector System
Board-to-Board
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
SHROUDSTYLE
Shroud Style
Fully Shrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
SIGNALARRANGEMENT
Signal Arrangement
Differential
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
60
STACKABLE
Stackable
No
NUMBEROFPAIRS
Number of Pairs
30
NUMBEROFPOSITIONS
Number of Positions
90
NUMBEROFROWS
Number of Rows
9
NUMBEROFCOLUMNS
Number of Columns
10
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
GUIDELOCATION
Guide Location
Right
NUMBEROFGROUNDPOSITIONS
Number of Ground Positions
30
OPERATINGVOLTAGEVAC
Operating Voltage
30
VAC
OPERATINGVOLTAGEVDC
Operating Voltage
30
VDC
IMPEDANCEOHM
Impedance
100
Ohm
DATARATEGBS
Data Rate
20 - 25
Gbs
NUMBEROFDIFFERENTIALPAIRSPERCOLUMN
Number of Differential Pairs per Column
3
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTSHAPEFORM
Contact Shape & Form
Dual Beam
PCBCONTACTTERMINATIONAREAPLATINGMATERIALFINISH
PCB Contact Termination Area Plating Material Finish
Matte
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.76 um [ 29.92 uin ]
CONTACTUNDERPLATINGMATERIALTHICKNESS
Contact Underplating Material Thickness
1.27 um [ 50 uin ]
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.75
A
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
.76 - 1.52 um [ 30 - 60 uin ]
CONTACTMATINGAREALENGTH
Contact Mating Area Length
5.5 mm [ .217 in ]
CONTACTLAYOUT
Contact Layout
Inline
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
1.4 mm [ .055 in ]
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ActionCompliant Tail & Screw
PCBMOUNTRETENTION
PCB Mount Retention
With
GUIDEHARDWARE
Guide Hardware
Without
MATINGRETENTION
Mating Retention
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
LCP - GF (Liquid Crystal Polymer)
CENTERLINEPITCH
Centerline
1.9 mm [ .075 in ]
Pitch
ENDWALLLOCATION
End Wall Location
Left
NUMBEROFSHROUDEDSIDES
Number of Shrouded Sides
3
PCBHOLEDIAMETER
PCB Hole Diameter
.46 mm [ .018 in ]
PCBTHICKNESSRECOMMENDEDMM
PCB Thickness Recommended
1
mm
CONNECTORWIDTH
Connector Width
16.7 mm [ .657 in ]
CONNECTORHEIGHT
Connector Height
24.6 mm [ .969 in ]
ROWTOROWSPACING
Row-to-Row Spacing
1.35 mm [ .053 in ]
CONNECTORLENGTH
Connector Length
26.9 mm [ 1.059 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
CSACERTIFIED
CSA Certified
Yes
ULFILENUMBER
UL File Number
E28476
ULRATING
UL Rating
Recognized
PACKAGINGMETHOD
Packaging Method
Box & Tube, Tube