??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2009-304 - Busbar carrier, not suitable for use as end stop, for DIN 35 rail, 1.5 mm thick
Bill of material
2009-304
BESTNR
Item-No.
2009-304
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
42.50 mm
BREITE
Width
1.50 mm
TIEFE
Depth
96.00 mm
FARBE
Color
blau
GEWICHT
Weight
5.210 g
ECLASS71
eCl@ss 7.1
27-40-06-07