??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
2010000 - Capacitive Sensor
Bill of material
2010000
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
2010000
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Rated switching distance 15 mm, Flush, M30 × 1.5 threaded barrel, Plastic, PA12‐GF30, Fine adjustment via potentiometer, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), M12 x 1 male connector, ATEX category II 2 G, Ex Zone 1, ATEX category II 1 D, Ex Zone 20, SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0, SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
EAN
4047101544701
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BC10-S30-Y1X-H1141
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
60 mm
DGL
Design
M30 x 1.5
HNT
CAD parameter 7 (copy of SM housing_nut_type)
Combi S30
MUT
Number of housing nuts
2
ANS
CAD parameter 8
Steckverbinder
LSA
Length of connector adapter
10 mm
DSA
Diameter of connector adapter
27.600 mm
GEWS
CAD parameter 10
M12 x 1
LED
Number of LED holes
1
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink