??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
2010023 - Capacitive Sensor
Bill of material
2010023
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
2010023
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Rated switching distance 15 mm, Flush, Cable length 2 m, M30 × 1.5 threaded barrel, Plastic, PA12‐GF30, Fine adjustment via potentiometer, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Cable connection, ATEX category II 2 G, Ex Zone 1, ATEX category II 1 D, Ex Zone 20, SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0, SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
EAN
4047101245028
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BC10-S30-Y1X/S90
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
50 mm
DGL
Design
M30 x 1.5
HNT
CAD parameter 7 (copy of SM housing_nut_type)
Combi S30
MUT
Number of housing nuts
2
ANS
CAD parameter 8
Kabel
LSA
Length of connector adapter
10 mm
DSA
Diameter of connector adapter
27.600 mm
LED
Number of LED holes
1
EKT
Type of end cap
3
DK
External Diameter of the Cable
5.200 mm
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink