??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
201649
Bill of material
2016495000
PN
Part Number
2016495000
DESC
Description
Spot-On 1.5 Crimp Terminal, Female, Matte Tin (Sn) Plating, 24-28 AWG
CURRENT
Maximum Current
2.0 A
MATERIAL
Material - Plating Mating
Matte Tin
PMM
Plating min - Mating
1000 µm
WS
Wire Size
24, 26, 28 AWG