??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 3
HELP_VARIABLE
Company
FIBRO
Description
2018.11.01500.xxx.1 - Compact Cam 15 kN with gas monitoring Connection
Bill of material
2018.11.01500.010.1
BC
Order No.
S
Stroke max.
mm
SA
Stroke
mm
값 입력 SA
Stroke
mm
cm
inch
ft
E
mm
L
mm
L1
mm
L2
mm
RFANF
Restoring force, stroke start
2.000 kN
RFEND
Restoring force, stroke end
2.600 kN
HYD
Hydraulic connection
ELF
Air release valve
SGA
Nitrogen gas connection
MAT
Material
Stahl
GEW
Weight
kg
ZTC
Customs tariff number
82073010