??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FIBRO
Description
2018.11.06000. - Compact Cam 60 kN
Bill of material
2018.11.06000.024
BC
Order No.
S
Stroke max.
mm
SA
Stroke
mm
Enter value for SA
Stroke
mm
cm
inch
ft
E
mm
L
mm
L1
mm
RFANF
Restoring force, stroke start
7.0 kN
RFEND
Restoring force, stroke end
10.6 kN
HYD
Hydraulic connection
ELF
Air release valve
MAT
Material
Stahl
GEW
Weight
kg
ZTC
Customs tariff number
82073010