??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
FIBRO
Description
2018.20.01500. - Power unit 15 kN
Bill of material
2018.20.01500.060
BC
Order No.
C
mm
L
mm
S
Stroke max.
mm
SA
Stroke
mm
Enter value for SA
Stroke
mm
cm
inch
ft
ZD
50.1 mm
HYD
Hydraulic connection
SGA
Nitrogen gas connection
HYDF
Hydraulic filling opening
MAT
Material
Stahl
GEW
Weight
kg
ZTC
Customs tariff number
82073010