??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
FIBRO
Description
2018.45.06000. - Force cylinder 60 kN with base plate
Bill of material
2018.45.06000.050
BC
Order No.
S
Stroke max.
mm
SA
Stroke
mm
Enter value for SA
Stroke
mm
cm
inch
ft
LMIN
mm
AZP
Position
RFANF
Restoring force, stroke start
6.1 kN
RFEND
Restoring force, stroke end
12.3 kN
HYD
Hydraulic connection
ELF
Air release valve
SGA
Nitrogen gas connection
AZD
Tightening torque
ELFP
Air release valve position
MAT
Material
Stahl
GEW
Weight
kg
ZTC
Customs tariff number
82073010