??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 4
HELP_VARIABLE
Company
FIBRO
Description
2018.50.06000. - Force cylinder 60 kN with mounting flange
Bill of material
2018.50.06000.050
BC
Order No.
S
Stroke max.
mm
SA
Stroke
mm
Enter value for SA
Stroke
mm
cm
inch
ft
LMIN
mm
FP
Flange position
RFANF
Restoring force, stroke start
6.100 kN
RFEND
Restoring force, stroke end
12.300 kN
HYD
Hydraulic connection
ELF
Air release valve
SGA
Nitrogen gas connection
VS
Anti-rotation element
MAT
Material
Stahl
GEW
Weight
kg
ZTC
Customs tariff number
82073010