??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
TE Connectivity
Description
201M914-19C
Bill of material
808298-000
PN
Part Number
808298-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
808298-000
TEINTERNALDESCRIPTION
TE Internal Description
201M914-19C
ALIAS
Alias #
7-1196272-4
ADAPTERANGLE
Adapter Angle
Straight
CONNECTORSYSTEM
Connector System
Cable-to-Cable
TERMINATIONDEVICETYPE
Termination Device Type
None, Solid Boot
CONNECTORSHELLSIZE
Connector Shell Size
14
SEALABLE
Sealable
Yes
TEADAPTERCODE
TE Adapter Code
54
BACKSHELLMATERIAL
Backshell Material
Aluminum Alloy
ADAPTERPLATINGMATERIAL
Adapter Plating Material
Electroless Nickel (Aluminum alloy, SAE AMS-C-26074, Class 3 or Class 4, Grade B), Electroless Nickel (SAE AMS-C-26074, Class 1, Grade B)
CONNECTORDETAILSPECIFICATIONNUMBER
Connector Detail Specification Number
MIL-DTL-26482
CONNECTORGENERALSPECIFICATIONNUMBER
Connector General Specification Number
MIL-DTL-26482 Series 2Class A,L