??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
FIBRO
Description
202.91. - Cage retainer
Bill of material
202.91.048.1
BC
Order No
DOC
Catalog page
202_91_pdf
KG
Cage retainer size
D1
Guide diameter
mm
D2
External diameter
mm
L
31.000 mm
L1
46.000 mm
A
2.000 mm
M
6.000 mm
ZTC
Customs tariff number
82073010