??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
203863
Bill of material
2038638103
PN
Part Number
2038638103
DESC
Description
Lite-Trap Contact Terminal, Double Contact, Copper Alloy, 1 Circuit
CIRCUITS
Circuits
1
CURRENT
Maximum Current
7.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Surface Mount