??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2040340-1
Bill of material
2040340-1
PN
Part Number
2040340-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2040340-1
TEINTERNALDESCRIPTION
TE Internal Description
PLUG ASSY MINI CT HYBRID DRAWER SLIMTYPE
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
21
NUMBEROFROWS
Number of Rows
2
DRAWERSTYLE
Drawer Style
Hybrid, Mini CT, Snap-Fit
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
12 A
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
CrimpIDC
MATINGRETENTION
Mating Retention
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
HOUSINGMATERIAL
Housing Material
PBT GF
CENTERLINEPITCH
Centerline
1.5 mm [ .059 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
ROWTOROWSPACING
Row-to-Row Spacing
7.9 mm [ .311 in ]
CONNECTORLENGTHMM
Connector Length
45.5 mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Box & Tray, Tray
COMMENT
Comment
See drawing for additional product information.