??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2042-3084 - Relay module, Nominal input voltage: 24 VDC, 2 break and 2 make contacts, Limiting continuous current: 5 A, Railway, Green status indicator, Module width: 25 mm
Bill of material
2042-3084
BESTNR
Item-No.
2042-3084
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
10
HOEHE
Height
77.70 mm
BREITE
Width
25.90 mm
TIEFE
Depth
52.00 mm
FARBE
Color
gray
GEWICHT
Weight
80.023 g
BEMERKUNGEN
Comment
DC 24 V / -30 ... +25 % | 2 break contacts / 2 make contact
ECLASS71
eCl@ss 7.1
27-14-11-49
ECLASS81
eCl@ss 8.1
27-14-11-49