??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Molex
Description
204316
Bill of material
2043160001
PN
Part Number
DESC
Description
CIRCUITS
Circuits
1
CURRENT
Maximum Current
A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Press-Fit