??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
204600
Bill of material
2046000001
PN
Part Number
2046000001
DESC
Description
Coeur CST High-Current Male Header, Single Row, 2 Circuits, 8.00mm Diameter, Screw Attach
CIRCUITS
Circuits (Loaded)
2
CURRENT
Current - Maximum per Contact
200.0 A
MATERIAL
Material - Plating Mating
Silver
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Screw