??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2057425-2
Bill of material
2057425-2
PN
Part Number
2057425-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2057425-2
TEINTERNALDESCRIPTION
TE Internal Description
IMP100S,H,V2P10C,RG,LEW39,4.9
CONNECTORSYSTEM
Connector System
Board-to-Board
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
SHROUDSTYLE
Shroud Style
Fully Shrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
SIGNALARRANGEMENT
Signal Arrangement
Differential
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
40
STACKABLE
Stackable
No
NUMBEROFPAIRS
Number of Pairs
20
NUMBEROFPOSITIONS
Number of Positions
60
NUMBEROFROWS
Number of Rows
6
NUMBEROFCOLUMNS
Number of Columns
10
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
GUIDELOCATION
Guide Location
Right
NUMBEROFGROUNDPOSITIONS
Number of Ground Positions
20
OPERATINGVOLTAGEVAC
Operating Voltage
30 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
30 VDC
IMPEDANCEOHM
Impedance
100 Ohm
DATARATEGBS
Data Rate
20 - 25 Gbs
NUMBEROFDIFFERENTIALPAIRSPERCOLUMN
Number of Differential Pairs per Column
2
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTSHAPEFORM
Contact Shape & Form
Dual Beam
PCBCONTACTTERMINATIONAREAPLATINGMATERIALFINISH
PCB Contact Termination Area Plating Material Finish
Matte
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.76 um [ 29.92 uin ]
CONTACTUNDERPLATINGMATERIALTHICKNESS
Contact Underplating Material Thickness
1.27 um [ 50 uin ]
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.75 A
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
.76 - 1.52 um [ 30 - 60 uin ]
CONTACTMATINGAREALENGTH
Contact Mating Area Length
4.9 mm [ .193 in ]
CONTACTLAYOUT
Contact Layout
Inline
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
1.4 mm [ .055 in ]
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ActionCompliant Tail & Screw
PCBMOUNTRETENTION
PCB Mount Retention
With
GUIDEHARDWARE
Guide Hardware
With
MATINGRETENTION
Mating Retention
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Guide Pin
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
LCP - GF (Liquid Crystal Polymer)
CENTERLINEPITCH
Centerline
1.9 mm [ .075 in ] Pitch
ENDWALLLOCATION
End Wall Location
Left
NUMBEROFSHROUDEDSIDES
Number of Shrouded Sides
3
PCBHOLEDIAMETER
PCB Hole Diameter
.39 mm [ .015 in ]
PCBTHICKNESSRECOMMENDEDMM
PCB Thickness Recommended
1 mm
CONNECTORWIDTH
Connector Width
12.7 mm [ .5 in ]
CONNECTORHEIGHT
Connector Height
20.6 mm [ .811 in ]
ROWTOROWSPACING
Row-to-Row Spacing
1.35 mm [ .053 in ]
CONNECTORLENGTH
Connector Length
26.9 mm [ 1.059 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
CSACERTIFIED
CSA Certified
Yes
ULFILENUMBER
UL File Number
E28476
ULRATING
UL Rating
Recognized
PACKAGINGMETHOD
Packaging Method
Box & Tube, Tube