??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bison Gear Motors
Description
206 Series
Bill of material
051-206-4015
PN
Part Number
MOD
Product Series
206
PO
Power Options
DC
SP
Speed
RPM
TO
Torque
InLb
RA
Ratio :1
n/a
HP1
Input Hp
HP
HP2
Input Hp
HP
V
Volts
V
AMP
Amps
A
OHL
Overhung Load
N/A Lbs
WT
Weight
Lbs
OPS
Output Shaft Diameter
In
LUB
Lubrication
N/A Type
RED
Motor Size Input
NA
ULC
Construction File
E89715
ULI
Insulation File
E199928
CSA
Construction File
N/A
CE
CE Certification
No