??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
207-1372 - Gelbox, inline connection, for cables, with gel, 221 Series, max. 4 mm² connectors, without splicing connectors, Size 1
Bill of material
207-1372_HI
BESTNR
Item-No.
207-1372
BEZEICHNUNG
Description
Gelbox, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
17.80 mm
BREITE
Width
32.70 mm
TIEFE
Depth
56.90 mm
FARBE
Color
gray
GEWICHT
Weight
19.800 g
ECLASS71
eCl@ss 7.1
27-40-01-11
ECLASS81
eCl@ss 8.1
27-40-01-11