??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FOR Fittings
Description
207184
Bill of material
A207184-2126
CODE
Code
A207184-2126
CH
Hexagonal key
36 mm
B
39 mm
F
Thread
G1/2-14 A GAS
D
50 mm
F1
Thread
G3/4-14 A GAS