??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
208278
Bill of material
2082780002
PN
Part Number
2082780002
DESC
Description
1.27mm Signal Pitch, 0.80mm SCSI Pitch, 1.27mm Power Pitch SAS-4 Receptacle, Vertical, Surface Mount, with Side Solder Tab, 8.15mm Height, 1.05mm Peg Length, 29 Circuits, with Cap, Embossed Tape on Reel,Lead-Free
CIRCUITS
Circuits
29
CURRENT
Maximum Current
1.5 A
ORIENTATION
Orientation
Vertical
TI
Termination Interface: Style
Surface Mount