2083830409
Molex
PCB Headers
1.00mm
Pico-Clasp
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{molex/pcb_headers/1_00mm/pico_clasp/208383.prj},{NB=2083830409},{PN=2083830409},{DESC=1.00mm Pitch, Pico-Clasp Low-Halogen PCB Header, Single Row, Vertical, Surface Mount, 1.01µm Tin Plated, Outer Positive Lock, 4 Circuits, Natural},{CIRCUITS=4},{CURRENT=1.5},{MATERIAL=Tin},{ROWS=1},{ORIENTATION=Vertical},{TERMINATION=Surface Mount},{DEFAULTSORTATTR=312}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
Molex
Description
208383
Bill of material
2083830409
PN
Part Number
2083830409
2083830409
DESC
Description
1.00mm Pitch, Pico-Clasp Low-Halogen PCB Header, Single Row, Vertical, Surface Mount, 1.01µm Tin Plated, Outer Positive Lock, 4 Circuits, Natural
1.00mm Pitch, Pico-Clasp Low-Halogen PCB Header, Single Row, Vertical, Surface Mount, 1.01µm Tin Plated, Outer Positive Lock, 4 Circuits, Natural
CIRCUITS
Circuits
4
4
CURRENT
Maximum Current
1.5
A
MATERIAL
Material - Plating Mating
Tin
Tin
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Surface Mount