??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
208598-2
Bill of material
208598-2
PN
Part Number
208598-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
208598-2
TEINTERNALDESCRIPTION
TE Internal Description
CON PLG ASY SZ1,SEAL,NO CONT
CONNECTORPRODUCTTYPE
Connector Product Type
Housing Assembly
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
RACKPANELCONNECTORSHELLSIZE
Rack & Panel Connector Shell Size
1
SEALABLE
Sealable
Yes
KEYINGCODE
Keying Code
1
NUMBEROFPOSITIONS
Number of Positions
120
NUMBEROFINSERTS
Number of Inserts
2
SHELLPLATINGMATERIAL
Shell Plating Material
Die Cast Aluminum
SHELLFINISH
Shell Finish
Chemical Conversion Coating
CONTACTARRANGEMENTCODEMODULEC
Contact Arrangement Code (Module C)
5C2
CONTACTARRANGEMENTCODEMODULEB
Contact Arrangement Code (Module B)
60
CONTACTARRANGEMENTCODEMODULEA
Contact Arrangement Code (Module A)
60
HARDWARETYPE
Hardware Type
Keying Screw
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Flange with Mounting Holes
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
COMMENT
Comment
Contacts sold separately.