??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Sati
Description
20B-1 (31,75 x 19,56 mm) - Taper bored cast iron sprockets (DIN 8187 ISO/R 606)
Bill of material
GS13057
CODE
Code
P
Pitch
31.750 mm
W
Internal width
19.56 mm
DR
Roller
19.05 mm
R
Tooth radius
32 mm
C
Radius width
3.5 mm
H1
Tooth width
18.5 mm
Z
DE
mm
DP
mm
DD
mm
H
mm
PB
For Bush