??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
210-296 - Aluminum carrier rail, 15 x 5.5 mm, 1 mm thick, 2 m long, unslotted, similar to EN 60715
Bill of material
210-2962000
BESTNR
Item-No.
210-296
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
5.50 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
TIEFE
Depth
15.00 mm
FARBE
Color
silberfarben
GEWICHT
Weight
110.000 g
ECLASS71
eCl@ss 7.1
27-14-11-43