??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
210-505 - Steel carrier rail, 35 x 7.5 mm, 1 mm thick, 2 m long, unslotted, galvanized, according to EN 60715
Bill of material
210-5052000
BESTNR
Item-No.
210-505
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
7.50 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
TIEFE
Depth
35.00 mm
FARBE
Color
silberfarben
GEWICHT
Weight
699.000 g
ECLASS71
eCl@ss 7.1
27-14-11-43