??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
WAGO
Description
210-506 - Steel carrier rail, 35 x 15 mm, 1.5 mm thick, 2 m long, unslotted, galvanized, similar to EN 60715
Bill of material
210-5062000
BESTNR
Item-No.
210-506
BEZEICHNUNG
Description
Steel carrier rail, silver-colored
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
15.00 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
TIEFE
Depth
35.00 mm
FARBE
Color
silver-colored
GEWICHT
Weight
1270.000 g
ECLASS71
eCl@ss 7.1
27-14-11-43
ECLASS81
eCl@ss 8.1
27-14-11-43