??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Special Springs
Description
210 Easy Manifold - regulation manifold
Bill of material
39cr210ae
CODE
-
A
230 mm
VERSION
Easy Manifold
SYSTEM
MAXFLOW
240 l/min
W
37 kg
B
165 mm
D
150 mm
F
Ø
151.0 mm
J
12.5 mm
K
25 mm