??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
80/20
Description
2101, 2101-Black - Standard Lift-Off Hinge Assemblies - Right Hinge - Long Pin Top, Short Pin Bottom
Bill of material
2101
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
A
1.655 Inch
A1
1.156 Inch
B
0.500 Inch
C
0.750 Inch
D
0.780 Inch
D1
0.529 Inch
E
0.250 Inch
F
0.375 Inch
G
0.625 Inch
G1
0.377 Inch
H
0.750 Inch
J
0.360 Inch
K
K (Drill Thru and Counterbore)
1/4-20 SHCS
K1
K1 (Drill Thru and Counterbore)
10-32 SHCS
W
Weight
.270 lbs.