??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Hub City
Description
2101 PCX Hub City Models - Series 2100 PCX
Bill of material
0230-19401_DL-LR
PN
Part No.
0230-19401_DL-LR
MN
Model Number
2101
PRIM
Primary
131
SEC
Secondary
214-56C
RATIO
Ratio
STYLE
Style
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
0.875 Inch
DESCRIPTION
Description
2101 50/1 WR Double Output
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.500 Inch
OT
Output Type
Shaft
CD
C.D.
2.063 Inch
CD1
C.D.1
1.334 Inch
A
3.635 Inch
A1
2.635 Inch
B
1.500 Inch
B1
1.186 Inch
D
2.437 Inch
D1
1.562 Inch
E
5.870 Inch
F
1.670 Inch
G
0.4999 Inch
H
1.760 Inch
I
3.820 Inch
J
J Keyway
1/8 x 1/16 Inch
K
1.500 Inch
S
8.500 Inch
T
4.250 Inch
T1
1.560 Inch
U
0.8754 Inch
V1
2.185 Inch
V2
1.960 Inch
W
1.950 Inch
X
X Keyway
3/16 x 3/32 Inch
Y
1.920 Inch
Q1
5.860 Inch
Q2
4.130 Inch
AA
4.0000 Inch
BB
2.0000 Inch
CC
2.0000 Inch
DD
1.0000 Inch
EE
3/8-16UNC - 2B Inch
FF
0.5000 Inch
GG
0.7000 Inch
HH
5.0000 Inch
JJ
2.5000 Inch
KK
2.8750 Inch
LL
1.4375 Inch
MM
3/8-16UNC - 2B Inch
NN
0.7000 Inch
OO
0.7000 Inch
WTL
Wt.
0 Lbs