??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2101002-1
Bill of material
2101002-1
PN
Part Number
2101002-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2101002-1
TEINTERNALDESCRIPTION
TE Internal Description
Recpt Assy, Size 3, Arinc 600, Metal Shl
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
RACKPANELCONNECTORSHELLSIZE
Rack & Panel Connector Shell Size
3
SEALABLE
Sealable
No
KEYINGCODE
Keying Code
0
RELEASESTYLE
Release Style
Front
SHELLFINISH
Shell Finish
Chromate Conversion Coating
CONTACTARRANGEMENTCODEMODULEC
Contact Arrangement Code (Module C)
13C2 Spl
CONTACTARRANGEMENTCODEMODULED
Contact Arrangement Code (Module D)
150
CONTACTARRANGEMENTCODEMODULEB
Contact Arrangement Code (Module B)
150
CONTACTARRANGEMENTCODEMODULEF
Contact Arrangement Code (Module F)
Blank
CONTACTARRANGEMENTCODEMODULEA
Contact Arrangement Code (Module A)
150
CONTACTARRANGEMENTCODEMODULEE
Contact Arrangement Code (Module E)
150
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Clinch Nut
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CLINCHNUTQUANTITY
Clinch Nut Quantity
10
CLINCHNUTSIZE
Clinch Nut Size
M3
COMMENT
Comment
Front releaseremove size 22 contacts - all other contact sizes rear releaseremove.