??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2101003-1
Bill of material
2101003-1
PN
Part Number
2101003-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2101003-1
TEINTERNALDESCRIPTION
TE Internal Description
Recpt Assy, Size 3, Arinc 600, Metal Shl
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
RACKPANELCONNECTORSHELLSIZE
Rack & Panel Connector Shell Size
3
SEALABLE
Sealable
No
KEYINGCODE
Keying Code
1
RELEASESTYLE
Release Style
Front
SHELLFINISH
Shell Finish
Chromate Conversion Coating
CONTACTTYPE
Contact Type
Socket
RACKPANELCONNECTORCONTACTSIZE
Rack & Panel Connector Contact Size
22
CONTACTARRANGEMENTCODEMODULEC
Contact Arrangement Code (Module C)
13C2
CONTACTARRANGEMENTCODEMODULEF
Contact Arrangement Code (Module F)
13C2
CONTACTARRANGEMENTCODEMODULEB
Contact Arrangement Code (Module B)
150
CONTACTTYPEMODULEB
Contact Type (Module B)
Socket
CONTACTARRANGEMENTCODEMODULEA
Contact Arrangement Code (Module A)
150
SIGNALCONTACTS
Signal Contacts
With
CONTACTARRANGEMENTCODEMODULEE
Contact Arrangement Code (Module E)
150
CONTACTTYPEMODULEC
Contact Type (Module C)
Socket
CONTACTARRANGEMENTCODEMODULED
Contact Arrangement Code (Module D)
150
CONTACTTYPEMODULEA
Contact Type (Module A)
Socket
CONTACTTYPEMODULED
Contact Type (Module D)
Socket
HARDWARETYPE
Hardware Type
Screw
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Clinch Nut
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CLINCHNUTQUANTITY
Clinch Nut Quantity
10
CLINCHNUTSIZE
Clinch Nut Size
M3 x 0.5
COMMENT
Comment
Posted contacts for 13C2 must be ordered separately.